You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for safety light grids and curtains
  5. EY2001

Mounting stand for safety light grids

EY2001

FLOOR MOUNT.PROTECTION 2 BEAMS

Mounting stand for safety light grids

EY2001

FLOOR MOUNT.PROTECTION 2 BEAMS

  • For the reliable installation of safety light grids and safety light curtains
  • Robust mounting stand
  • Efficient vibration damping
  • Quick and easy mounting and fixing
Application
Design for safety light grids, 2 beams, for safety light curtains, ...760 mm
Mechanical data
Weight [g] 4890
Dimensions [mm] Ø 130
Materials aluminium epoxy-powder coated; plastics
Length L [mm] 1010
Accessories
Items supplied
socket head screws: 6
washers: 6
lock nuts: 4
Remarks
Pack quantity 1 pcs.