You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for safety light grids and curtains
  5. EY1015

Corner mirror for safety light grids with mounting stand

EY1015

DEFLEC.MIRROR FLOOR MOUNT.1660

Corner mirror for safety light grids with mounting stand

EY1015

DEFLEC.MIRROR FLOOR MOUNT.1660

  • Can be combined with safety light grids and safety light curtains
  • Reliable deflection of the light beam
  • Protection of hazardous areas from several sides with reduced wiring
  • Robust design for use in harsh industrial environments
  • With stable mounting stand
Application
Design for safety light curtains, ...1510 mm
Operating conditions
Ambient temperature [°C] -10...55
Mechanical data
Weight [g] 10995
Dimensions [mm] 1980 x 110 x 36
Materials aluminium epoxy-powder coated; plastics
Length L [mm] 1980
Remarks
Pack quantity 1 pcs.