You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for safety light grids and curtains
  5. EY1007

Corner mirror for safety light grids

EY1007

DEFLECTION MIRROR 1230 LENGTH

Corner mirror for safety light grids

EY1007

DEFLECTION MIRROR 1230 LENGTH

  • Can be combined with safety light grids and safety light curtains
  • Reliable deflection of the light beam
  • Protection of hazardous areas from several sides with reduced wiring
  • Robust design for use in harsh industrial environments
Application
Design for safety light grids
Operating conditions
Ambient temperature [°C] -10...55
Mechanical data
Weight [g] 6100
Dimensions [mm] 1272 x 110 x 36
Materials aluminium epoxy-powder coated; plastics; Accessories: steel galvanised
Length L [mm] 1230
Accessories
Items supplied
screws: 4 x M8
hexagon nuts: 4 x M8
washers: 4
Remarks
Pack quantity 1 pcs.