You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for Ethernet
  5. EVC938

Ethernet connection cable

EVC938

VSTGN040MSS0012K04STGP040--S

Ethernet connection cable

EVC938

VSTGN040MSS0012K04STGP040--S

  • High protection rating for the requirements of harsh industrial environments
  • Cable sheath made of halogen-free and flame-retardant material
  • With robust M12 connector Industrial Ethernet
  • Large operating temperature range and high protection rating
  • Good electromagnetic compatibility thanks to shielded cable
  • ce
  • ukca
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability
Design Ethernet cable, D-coded
Application Industrial Ethernet; CAT5/CAT5e; 100 Mbit/s; Industrial applications / factory automation
Free from silicone yes
Electrical data
Operating voltage [V] 30 AC / 60 DC
Protection class III
Max. current load total [A] 1.5
Operating conditions
Ambient temperature [°C] -25...90
Ambient temperature (moving) [°C] -25...90
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; (M12 plug / RJ45 plug: IP 20)
Mechanical data
Weight [g] 757.3
Moulded-body material TPU / PC
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 3 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: D; Moulded body: TPU, black; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm
Electrical connection
Connection Cable: 12 m, PUR, Halogen-free, green, Ø 6.5 mm, shielded; PROFINET Type C; 4 x 0.34 mm² (7 x Ø 0.25 mm )
Electrical connection - plug
Connector: 1 x RJ45, straight; Moulded body: PC; Contacts: gold-plated