You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Device protection
  4. Load-dump modules
  5. EC2016

Load-dump module

EC2016

R360/LOAD-DUMP-MODULE/24VDC

Load-dump module

EC2016

R360/LOAD-DUMP-MODULE/24VDC

  • Efficient protection of electronic devices and components against peak voltages
  • For use in on-board systems of mobile machines
  • Connection via 6.3 mm flat-pin connector
  • ce
  • ukca
Electrical data
Operating voltage [V] 24 DC
Mechanical data
Weight [g] 202
Dimensions [mm] 69 x 96 x 33
Remarks
Pack quantity 1 pcs.