You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Wirable
  4. Wirable plug sets and wiring elements
  5. EC0457

Wirable plug set for mobile controllers

EC0457

BasicContact-Set/for CR0421

Wirable plug set for mobile controllers

EC0457

BasicContact-Set/for CR0421

  • For the connection of relays
  • Complete set of contacts for relay contacts, power distributors and voltage supply
  • For installation in contact housings
  • For safe electrical connections
Application
Design for BasicRelay, utilising all connections to a BasicRelay, CR0421
Mechanical data
Weight [g] 85.5
Dimensions [mm] 134.5 x 50.6 x 210
Accessories
Items supplied
blade female terminals for relay contacts: 10 x 2,8 x 0,8 mm (0,5...1,0 mm²), DIN 46340
blade female terminals for relay contacts: 20 x 6,3 x 0,8 mm (0,5...1,0 mm²), DIN 46340
blade female terminals for relay contacts: 20 x 6,3 x 0,8 mm (1,0...2,5 mm²), DIN 46340
blade female terminals for power distributors: 20 x 6,3 x 0,8 mm (1,0...2,5 mm²), fully insulated DIN 46245
contacts for automotive fuse holders: 6 x 0,5...1,5 mm²
contacts for automotive fuse holders: 4 x 2,0...3,0 mm²
ring terminals for power supply: 1 x M6 (10 mm²), DIN 46234
ring terminals for power supply: 1 x M8 (10 mm²), DIN 46234
Nuts: 1 x M6, galvanised ISO 4032
Nuts: 1 x M8, galvanised ISO 4032
Electrical connection
terminals: