You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Image processing / Identification
  3. RFID
  4. ID tags
  5. E80388

RFID tag

E80388

ID-TAG/12X2.3/06

RFID tag

E80388

ID-TAG/12X2.3/06

  • RFID tag 13.56 MHz - ISO15693
  • Reliable coding of workpiece carriers and products
  • Small compact tags for installation on metal and non-metal materials
  • ce
  • ukca
Application
Operating temperature (active) [°C] -40...90
Peak temperature (passive) [°C] 90
Electrical data
Operating frequency [MHz] 13,56
Memory size [bit] 896
Memory type EEPROM
Chip type Vigo
Number of blocks 32
Block size [Byte] 4
Unique Identification Number (UID) [Byte] 8
RFID standard ISO 15693
Max. read cycles unlimited
Max. write cycles 100000
Operating conditions
Ambient temperature [°C] -40...90
Storage temperature [°C] -40...90
Protection IP 68
Tests / approvals
Shock resistance
DIN IEC 68-2-27 40 g 18 ms
Vibration resistance
DIN IEC 68-2-6 10 g 10...2000 Hz
Radio approval ISO 15693
Mechanical data
Weight [g] 5.5
Type of mounting Installation on metal and non-metal materials; (sticking to a surface ; In case of installation on metal mount the grey side on the surface)
Dimensions [mm] Ø 12.3 / L = 2.1
Materials PPS black; epoxy resin potted
Remarks
Pack quantity 10 pcs.
Other data
Reading distance when mounted on non-metal (mm)
ANT410 / DTI410 10
ANT411 / DTI411 5
ANT420 / DTI420 / DTM424 / DTI424 / DTM426 15
ANT421 / DTI421 / DTM425 / DTI425 / DTM427 10
ANT430 / DTI430 / DTM434 / DTI434 / DTM436 15
ANT431 / DTI431 / DTM435 / DTI435 / DTM437 15
ANT513 / DTI513 / DTC510 5
ANT515 / DTI515 / ANT516 / DTI516 20
ANT600 / DTI600 -
read distance when mounted on metal (mm)
ANT410 / DTI410 5
ANT411 / DTI411 5
ANT420 / DTI420 / DTM424 / DTI424 / DTM426 5
ANT421 / DTI421 / DTM425 / DTI425 / DTM427 10
ANT430 / DTI430 / DTM434 / DTI434 / DTM436 10
ANT431 / DTI431 / DTM435 / DTI435 / DTM437 15
ANT513 / DTI513 / DTC510 10
ANT515 / DTI515 / ANT516 / DTI516 -
ANT600 / DTI600 -