You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E80110

Pulse stretcher

E80110

PULSE STRETCHER

Pulse stretcher

E80110

PULSE STRETCHER

  • Provision of signals for slow plc
  • Reliable processing of very short input pulses
  • Quick and time-saving rail mounting
Article no longer available - archive entry
  • ce
Product characteristics
Dimensions [mm] 96 x 28 x 42
Application
Application stretching of very short pulses to adapt them; for example for slow plc inputs
Electrical data
Operating voltage tolerance [%] 10
Operating voltage [V] 24 DC
Current consumption [mA] < 5
Inputs
Inputs Input level: 24 V DC (± 10%); Input pulse (min.): 0.2 ms; Time between two input pulses (min.): 28 ms
Outputs
Output signal Output level: 24 V DC (± 10%); Output pulse: 25 ms (± 10%); Output current (max.): 10 mA
Operating conditions
Ambient temperature [°C] -20...70
Mechanical data
Weight [g] 79.5
Dimensions [mm] 96 x 28 x 42
Materials plastics
Electrical connection
Connection screw terminals:
Diagrams and graphs
Pulse diagram