You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Bulk cable
  4. Flat cables
  5. E74114

AS-Interface flat cable

E74114

AS-i Flat cable PUR bk 1000m

AS-Interface flat cable

E74114

AS-i Flat cable PUR bk 1000m

  • For the reliable external 24 V power supply in AS-i networks
  • Connection of components by means of insulation displacement technology
  • Reverse polarity protection due to special shape
  • High protection rating for the requirements of harsh industrial environments
  • ce
  • ukca
Application
Special feature Halogen-free
Application external 24 V power supply
Electrical data
Operating voltage [V] 24 DC
Operating conditions
Ambient temperature [°C] -40...85
Mechanical data
Weight [g] 80000
Remarks
Remarks
1000 m supplied on a cable drum
Pack quantity 1000 m
Electrical connection
Cable: 1000 m, PUR, Halogen-free, black; 2 x 1.5 mm²