Operating conditions
Ambient temperature [°C] | -30...80 |
---|
Mechanical data
Weight [g] | 31.1 |
---|---|
Materials | shaft adapter: stainless steel (303/1.4305); double-loop coupling: PU |
Tightening torque [Nm] | tightening torque screws: 100 Ncm |
External diameter D [mm] | 29 |
Inside diameter 1 [mm] | 6 |
Inside diameter 2 [mm] | 10 |
Depth of the clamping hub [mm] | 9 |
Clamping screw [mm] | M3 x 4 - ISO 4029 A2 (4x) |
Length [mm] | 29 |
Max. revolution, mechanical [U/min] | 3000 |
Max. axial shaft misalignment [mm] | ± 2 |
Max. radial shaft misalignment [mm] | ± 2 |
Max. angular displacement [°] | ± 10 |
Rigidity of the torsion spring [Nm/rad] | 13 |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |