You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Measuring wheels
  5. E60194

Measuring wheel

E60194

MEASURING WHEEL U:500 N:10

Measuring wheel

E60194

MEASURING WHEEL U:500 N:10

  • For use in combination with encoders
  • For an exact belt speed measurement
  • For exact linear measurement in transversal cutting processes
  • Robust design for use in harsh industrial environments
Application
Design grooved plastic
Operating conditions
Ambient temperature [°C] -30...80
Mechanical data
Weight [g] 531.5
Inside diameter [mm] 10
External diameter [mm] 159.16
Materials wheel: aluminium; surface characteristics: PU
Tightening torque [Nm] 3; (Mounting screw)
Surface hardness 90 Shore A
Circumference [mm] 500
Remarks
Pack quantity 1 pcs.