Mechanical data
Weight [g] | 19.1 |
---|---|
Inside diameter [mm] | 26.5 |
External diameter [mm] | 33 |
Materials | NBR reinforced fibre |
Remarks
Pack quantity | 5 pcs. |
---|
Weight [g] | 19.1 |
---|---|
Inside diameter [mm] | 26.5 |
External diameter [mm] | 33 |
Materials | NBR reinforced fibre |
Pack quantity | 5 pcs. |
---|