You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E40238

Screw-in adapter for process sensors

E40238

ADAPT SI/G3/4/VA

Screw-in adapter for process sensors

E40238

ADAPT SI/G3/4/VA

  • For the installation of flow and temperature sensors in containers and pipes
  • Easy, quick and secure mounting
  • Suitable for liquids and gases
  • High permissible overload pressure rating
  • Robust stainless steel design for use in harsh industrial environments
Application
Application for industrial applications
Media liquids and gases
Pressure rating [bar] 300
Mechanical data
Weight [g] 90.7
Materials stainless steel (316L/1.4404)
Sensor connection M18 x 1,5 internal thread
Process connection threaded connection G 3/4
Insertion depth [mm] 21; (measuring probe SID, SFD, TN)
Accessories
Items supplied
O-ring: 1, FKM
Remarks
Pack quantity 1 pcs.