You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. T-pieces
  5. E40208

T-piece

E40208

T-PIECE D 42X3-M18X1.5

T-piece

E40208

T-PIECE D 42X3-M18X1.5

  • Safe installation of process sensors in pipes
  • For use in industrial environments
  • Adapter for ensuring the correct immersion depth
  • Robust stainless steel housing
Application
Design for sensors with process connection M18x1,5
Application for industrial applications
Media liquids and gases
Pressure rating [bar] 30
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 1061.4
Materials stainless steel (316Ti/1.4571)
Sensor connection M18 x 1,5
Process connection welding adapter Ø 42 mm
Remarks
Pack quantity 1 pcs.