You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. T-pieces
  5. E40082

T-piece with progressive ring fitting

E40082

T-PIECE QL22-18-22/MS

T-piece with progressive ring fitting

E40082

T-PIECE QL22-18-22/MS

  • Safe installation of process sensors in pipes
  • For use in industrial environments
  • Adapter for ensuring the correct immersion depth
  • High pressure rating
Application
Design for sensors and adapters with process connection M26x1,5
Application for industrial applications
Media liquids and gases
Pressure rating [bar] 160
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 378.2
Type of mounting Recommendation: precision steel pipes 22 x 1,5 DIN 2391/ISO 3304
Materials brass (2.0401)
Sensor connection M26 x 1,5
Process connection Ø 22 mm
Accessories
Accessories (optional)
Adapter: 1 x M18 x 1,5, for direct connection of flow sensors, E40104
Remarks
Pack quantity 1 pcs.