You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E37360

T-pipe mounting set

E37360

T-FITTING KIT

T-pipe mounting set

E37360

T-FITTING KIT

  • For the installation of pressure sensors in pipes
  • Easy, quick and secure mounting
  • High permissible overload pressure rating
  • Robust design for use in harsh industrial environments
phase-out article
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 205
Materials brass nickel-plated