You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E34010

Thermowell for temperature sensors

E34010

HYGIENIC THERMOWELL L=100

Thermowell for temperature sensors

E34010

HYGIENIC THERMOWELL L=100

  • Reliable protection against aggressive media and high flow velocities
  • Allows the replacement of the temperature sensor in a running process
  • Robust stainless steel housing with high pressure rating
  • Simple process connection via adapter
  • Hygienic design for the requirements of the food and beverage industry
Article no longer available - archive entry
  • ehedg_t
  • fda
  • ec19352004
  • 3a
Application
Design for temperature sensors Ø 10 mm
Pressure rating [bar] 25
Measuring/setting range
Probe length L [mm] 95
Mechanical data
Weight [g] 194
Materials stainless steel (316L/1.4404)
Sensor connection G 1/2 Ø 10 mm
Process connection Aseptoflex
Surface characteristics Ra/Rz of the wetted parts < 0.6 / -
Remarks
Pack quantity 1 pcs.