You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E33722

Process adapter Varivent

E33722

ADAPT IFM-VARIV TYP N (D=68)

Process adapter Varivent

E33722

ADAPT IFM-VARIV TYP N (D=68)

  • For the installation of process sensors in pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
  • fcm
  • fda
  • ec19352004
Application
Pressure rating [bar] 25
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 481
Materials (wetted parts) stainless steel (316L/1.4435) ; surface characteristics : Ra<0,4 / Rz 4
Sensor connection G 1 internal thread Aseptoflex Vario
Process connection Varivent Form N, DN40...DN150 (1,5...6"), Ø 68 mm
Sealing metal to metal
Hygienic equipment class to DIN 11866 H4
Remarks
Pack quantity 1 pcs.