Application
Design | for units with process connection G ½ |
---|
Operating conditions
Ambient temperature [°C] | -25...200 |
---|
Tests / approvals
Standard | DIN EN ISO 1179-2 |
---|
Mechanical data
Weight [g] | 7.65 |
---|---|
Inside diameter [mm] | 18 |
External diameter [mm] | 23 |
Materials | FKM |
Remarks
Pack quantity | 1 pcs. |
---|