You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Welding adapters
  5. E30155

Welding adapter for process sensors

E30155

ADAPT M12-WELDING BALL ACCESSORY

Welding adapter for process sensors

E30155

ADAPT M12-WELDING BALL ACCESSORY

  • Welding adapter for process sensors
  • For use in industrial and hygienic applications
  • Robust stainless steel design for use in harsh industrial environments
  • fda
  • ec19352004
Application
Medium temperature [°C] < 250
Pressure rating [bar] 50
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 45.1
Materials stainless steel (316L/1.4404)
Tightening torque [Nm] 5...20
Sensor connection M12 x 1,5 sealing cone
Process connection welding adapter Ø 25 mm
Remarks
Pack quantity 1 pcs.