You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. O-rings and gaskets
  5. E30129

Gasket

E30129

HYDRAULIC-SEALING RG 100P G1/4

Gasket

E30129

HYDRAULIC-SEALING RG 100P G1/4

  • For reliably sealing tanks, containers and pipes
  • For use in combination with process sensors
Application
Design with NBR insert selbstzentrierend
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Weight [g] 272
Inside diameter [mm] 13.74
External diameter [mm] 20.57
Materials steel galvanised; NBR
Remarks
Pack quantity 100 pcs.