You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E30025

Clamp fitting for process sensors

E30025

CLAMP FITTING 1/2NPT

Clamp fitting for process sensors

E30025

CLAMP FITTING 1/2NPT

  • For the installation of temperature sensors in containers and pipes
  • Easy, quick and secure mounting
  • Stable fixing by screwing in
  • Use in liquids and gases
  • Easy adjustment of the immersion depth of the sensor
Application
Design for temperature sensors
Application for industrial applications
Installation Clamp fitting
Media liquids and gases
Pressure rating [bar] 1
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 98.4
Materials stainless steel (303/1.4305); FKM
Sensor connection Ø 6 mm / Ø 8 mm / Ø 10 mm
Process connection threaded connection 1/2" NPT
Accessories
Items supplied
O-rings: 3 x Ø 10 mm, 8 mm, 6 mm, closed
O-rings: 1, slotted
Remarks
Pack quantity 1 pcs.