You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Reflectors, fibre optics and optics
  4. Reflectors
  5. E2D106

Reflective tape

E2D106

REFLECTION TAPE TS-03

Reflective tape

E2D106

REFLECTION TAPE TS-03

  • For the reliable operation of distance sensors in diffuse reflection mode
  • Easy to mount by means of gluing
  • Suitable for laser light
Operating conditions
Ambient temperature [°C] -20...60
Note on ambient temperature
when stuck on
Mechanical data
Weight [g] 6.3
Reflector surface [mm] 100 x 100
Materials plastics
Remarks
Pack quantity 1 pcs.