Application
Design | clamp mounting |
---|---|
Installation | OJ for side lens |
Mechanical data
Weight [g] | 64 |
---|---|
Dimensions [mm] | 52 x 22 x 42 |
Materials | stainless steel |
Remarks
Pack quantity | 1 pcs. |
---|