You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Reflectors, fibre optics and optics
  4. Reflectors
  5. E21269

Reflector for retro-reflective sensors

E21269

REFLECTOR TS-48X48 SC

Reflector for retro-reflective sensors

E21269

REFLECTOR TS-48X48 SC

  • For the reliable operation of retro-reflective sensors
  • Easy mounting using only two screws
  • Suitable for red light and infrared light
  • For applications in hygienic and wet areas in the food industry
  • For use in high temperatures
Application
Design for hygienic and wet areas in the food industry, rectangular, for red light and infrared light retro-reflective sensors
Operating conditions
Ambient temperature [°C] -20...140
Mechanical data
Weight [g] 17.5
Dimensions [mm] 61 x 51.5 x 8
Reflector surface [mm] 48 x 48
Materials Solidchem
Remarks
Pack quantity 1 pcs.