You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting sets
  5. E21201

Mounting set for position sensors

E21201

M12 ANGLE BRACKET 500

Mounting set for position sensors

E21201

M12 ANGLE BRACKET 500

  • Complete mounting set for clamp mounting
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For mounting to a mounting rod
  • Each sensor position possible due to free movement in all directions
Application
Design clamp mounting
Mechanical data
Weight [g] 50.5
Type of mounting Mounting rod; (Ø 10 mm)
Dimensions [mm] Ø 12.2
Materials fixture: stainless steel (316Ti/1.4571); Clamp: stainless steel (1.4408)
Remarks
Pack quantity 1 pcs.