You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20772

Fibre optic through-beam sensor

E20772

FE-11-EPA

Fibre optic through-beam sensor

E20772

FE-11-EPA

  • For the reliable connection of fibre optics
  • Easy to mount by clipping in coupling plug and coupling socket
Article no longer available - archive entry
Alternative articles: E20606 Product comparison: E20772 / E20606 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application For use in industrial environments
Operating conditions
Ambient temperature [°C] -30...70
Mechanical data
Weight [g] 46
Version of sensing head straight
Total length [mm] 2000; (fibre attached on one side 4 x 1000 mm)
Min. bending radius [mm] 30
Fibre diameter [mm] 1
Fibre material PMMA
Fibre sheath material PE
Remarks
Pack quantity 1 pcs.