You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E18070

Adapter plug

E18070

RSTGB030ALS00.3-03

Adapter plug

E18070

RSTGB030ALS00.3-03

  • User-friendly equipment of distributors and housings with connections for connectors
  • Easy and quick installation into the container wall
  • Robust metal version
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] < 600 AC/DC
Operating conditions
Ambient temperature [°C] -20...100
Protection IP 68
Mechanical data
Weight [g] 36.287
Mounting thread M20 x 1,5
Materials brass nickel-plated
Moulded-body material brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.3 m, PVC; 3 x 1.5 mm² / AWG 16
Electrical connection - plug
Connection Connector: 1 x 7/8", straight; coding: A; Moulded body: brass, nickel-plated; Contacts: gold-plated