You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E18025

Connecting cable with socket

E18025

ADOGH040MSS0005G04

Connecting cable with socket

E18025

ADOGH040MSS0005G04

  • For safe electrical connections
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
Application
Special feature Screened cable
Electrical data
Operating voltage [V] < 250 DC
Operating conditions
Ambient temperature [°C] -40...90
Protection IP 68
Mechanical data
Weight [g] 254.012
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PVC, yellow, Ø 5.6 mm, shielded; 4 x 0.34 mm² / AWG 22
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm