You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Y-splitters
  5. E12723

Y connection cable

E12723

Y SPLITTER CABLE/M12 SOCKET/2xM12 PLUG

Y connection cable

E12723

Y SPLITTER CABLE/M12 SOCKET/2xM12 PLUG

Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 25 AC / < 60 DC
Protection class III
Max. current load total [A] 2
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 65; IP 67
Mechanical data
Weight [g] 52
Moulded-body material TPU
Material nut diecast zinc, nickel-plated
Sealing material FKM
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.3 m, PUR, Halogen-free, orange, Ø 4.0 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket C
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU, black; Locking: diecast zinc, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm
Electrical connection - plug A (2)
Connector: 1 x M12, straight; coding: A; Moulded body: TPU, black; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm
Electrical connection - plug B (1)
Connector: 1 x M12, straight; coding: A; Moulded body: TPU, black; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm