- Products
- Accessories
- Tools / set-up
- Tools
- E11952
Application
Design | for cable diameters < 10 mm |
---|
Mechanical data
Weight [g] | 46.2 |
---|---|
Materials | plastics |
Remarks
Pack quantity | 1 pcs. |
---|