You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for cylinder sensors
  5. E11817

Fixing strap for clean-line cylinders

E11817

FIXING STRAP CLEAN-LINE CYL

Fixing strap for clean-line cylinders

E11817

FIXING STRAP CLEAN-LINE CYL

  • For the adaptation of cylinder sensors to clean line cylinders
  • Low height due to a perfectly adapted mechanical solution
  • Protected position of the sensor in the adapter
  • Easy, quick and secure mounting
Application
Design for types MKT
Mechanical data
Weight [g] 6.2
Dimensions [mm] Ø 16
Materials Adapter: PA; fixing strap: stainless steel (303/1.4305)
Piston diameter [mm] 16...20
Clamping range [mm] 18...29
Accessories
Items supplied
Adapter: 1x, for types, MKT
Fixing strap for clean-line cylinders: 1x
Remarks
Pack quantity 1 pcs.