You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E10891

Mounting adapter for tie-rod cylinders

E10891

CLAMP 13 MM

Mounting adapter for tie-rod cylinders

E10891

CLAMP 13 MM

  • For the adaptation of cylinder sensors to integrated profile cylinders
  • Protected position of the sensor in the adapter
  • Easy, quick and secure mounting
  • Robust design for use in harsh industrial environments
phase-out article
Alternative articles: MK5214 Product comparison: E10891 / MK5214 When selecting an alternative article and accessories please note that technical data may differ!
Application
Design for pneumatic cylinders, integrated profile cylinder with a rod width of, ...13 mm
Mechanical data
Weight [g] 34.8
Dimensions [mm] 22 x 29.5 x 43
Materials aluminium
Remarks
Pack quantity 1 pcs.