You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. DX2012

Multifunction display for monitoring analogue standard signals

DX2012

DISPLAY/AX360/PNP OUT

Multifunction display for monitoring analogue standard signals

DX2012

DISPLAY/AX360/PNP OUT

  • Clearly visible 6-digit LED display
  • Large AC/DC operating voltage range
  • Reliable monitoring of sensors with analogue standard signals
  • Freely scalable display values and signal combinations
  • Switching output to reliably monitor limit values
Article no longer available - archive entry
Alternative articles: DX2042 Product comparison: DX2012 / DX2042 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Application
Application display of analogue standard signals; e.g. pressure sensors, temperature sensors or flow sensors
Electrical data
Frequency AC [Hz] 50...60
Operating voltage tolerance [%] 33...58
Operating voltage [V] 230 / 115 AC / 24 DC
Current consumption [mA] 110 (18 V); 90 (24 V); 80 (30 V)
Auxiliary energy for sensors DC [V] 24; (±15 %, 150 mA; Short-circuit proof)
Inputs / outputs
Number of inputs and outputs Number of analogue inputs: 2
Inputs
Number of analogue inputs 2
Outputs
Analogue current output [mA] 4...20
Analogue voltage output [V] 0...10
Operating conditions
Ambient temperature [°C] 0...45
Storage temperature [°C] -25...70
Protection IP 65; (on the front)
Protection rating terminals IP 20
Tests / approvals
EMC
EN 50081-1
EN 61000-6-2
Mechanical data
Weight [g] 552.8
Materials Noryl UL94-V-0
Displays / operating elements
Display
7-segment LED display, orange 6-digit 15 mm
Electrical connection
Connection screw terminals, DC: 10 x ...1.5 mm²