• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Display / Operate / Illuminate
  3. Signals
  4. LED strips for signalling
  5. DV1203

LED strip RGBW

DV1203

LED-Stripe-RGBW-transp-750mm-fb

LED strip RGBW

DV1203

LED-Stripe-RGBW-transp-750mm-fb

  • LEDs in red, green, blue and white colour can be activated via individual connections
  • Extremely robust, fully potted design with protection rating IP 68
  • Bent or straight installation
  • Powerful LEDs for high light yield
Application
Special feature Halogen-free; Gold-plated contacts
Application signalling machine conditions
Electrical data
Operating voltage [V] 21.6...26.4 DC
Nominal voltage DC [V] 24; (to SELV/PELV)
Current consumption [mA] 1080
Colour temperature [K] 7500
Luminous flux [lm] red: 184.96; green: 572; blue: 116; white: 768.32
Note on luminous flux [lm]
luminous flux indications refer to one meter of LED strip
Typ. lifetime [h] 30000
Inputs
Input circuit of digital inputs 24 V PNP
Operating conditions
Ambient temperature [°C] -20...45
Max. relative air humidity [%] 90
Max. height above sea level [m] 4000
Protection IP 68
Pollution degree 2
Tests / approvals
Approval IEC 62471; IEC 62031
Mechanical data
Weight [g] 0.001
Dimensions [mm] 765 x 14.2 x 4.5
Materials TPU
Displays / operating elements
Display
signalling machine conditions LED, multi-colour RGB
mounting light LED, white
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.3 m, MPPE, Halogen-free, grey, Ø 4.9 mm; 5 x 0.34 mm² (42 x Ø 0.1 mm )
Connector: M12, angled; coding: A; Moulded body: PP; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm
Diagrams and graphs