You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Image processing / Identification
  3. RFID
  4. Compact RFID devices with fieldbus interface
  5. DTE810

RFID evaluation unit UHF

DTE810

DTEUHFE_ABRWEIUS04

RFID evaluation unit UHF

DTE810

DTEUHFE_ABRWEIUS04

  • RFID evaluation unit for UHF antennas
  • Communication with higher-level control level via Ethernet TCP/IP or EtherNet/IP
  • With four channels for the connection of RFID antennas
  • Four digital inputs and four digital outputs
  • Complies with the requirements of ETSI for operation in the European frequency range
Article no longer available - archive entry
  • ce
Application
Radio approval for EU/RED
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 24 DC
Current consumption [mA] 700
Operating frequency [MHz] 865...868 (ETSI); (India: 865...867 MHz The operating frequency is activated by importing the corresponding configuration file.)
Antenna connections 4; (TNC Reverse)
RFID standard EPC Class1 GEN2/ISO 18000-6C
Transmission power ERP [mW] 2000
Impedance [Ω] 50
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4; Number of digital outputs: 4
Inputs
Number of digital inputs 4
Outputs
Number of digital outputs 4
Max. current load per output [mA] 500
Software / programming
Parameter setting options Software
Interfaces
Communication interface Ethernet
Ethernet
Protocol TCP/IP; IP
Operating conditions
Ambient temperature [°C] -25...55
Storage temperature [°C] -25...85
Protection IP 65
Mechanical data
Weight [g] 3056
Housing rectangular
Dimensions [mm] 233.5 x 270 x 68
Materials housing: aluminium; Protective cover: plastics; TNC socket: brass / PTFE; connector: brass / plastic
Displays / operating elements
Display
operation 1 x LED, red/green
Remarks
Pack quantity 1 pcs.
Electrical connection - Ethernet
Connector: 1 x M12; coding: D
Electrical connection - Process connection
Connector: 1 x M12; coding: A
Electrical connection - current supply
Connector: 1 x M12; coding: A