You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Systems for mobile machines
  3. Units for operation and monitoring
  4. Robust HMI with 64 bit multi-core processors
  5. CR1058

Programmable graphic display for controlling mobile machines

CR1058

ecomatDisplay/5"

Programmable graphic display for controlling mobile machines

CR1058

ecomatDisplay/5"

  • Powerful, robust HMI with modern 64-bit architecture
  • RGB backlit function keys with tactile feedback.
  • High-performance USB interface for data logging, support for Ethernet cameras
  • High-performance CAN and Ethernet interfaces for various communication tasks
  • Freely programmable to IEC 61131-3 with CODESYS 3.5
Article no longer available - archive entry
Alternative articles: CR1150 Product comparison: CR1058 / CR1150 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • e1r
Electrical data
Operating voltage [V] 8...32 DC
Nominal voltage DC [V] 12 / 24
Current consumption [mA] < 0.792; (24 V DC; with switched outputs: < 5000 mA)
Power consumption [W] 19
Outputs
Audio output Stereo Line-Out
Software / programming
Parameter setting options CODESYS 3.5
PLC function to IEC 61131-3 yes
Operating system Embedded Linux 4.14
Interfaces
Communication interface Ethernet; CAN; USB
Number of CAN interfaces 2
Number of Ethernet interfaces 1
Number of USB interfaces 1
CAN
Transmission rate 20 kBit/s... 1 MBit/s
Protocol CANopen; SAE J1939; free protocol
Profile CiA DS 301 Version 4; CiA DS 401 Version 1.4
Interface CAN Interface 2.0 A/B ISO 11898
Ethernet
Transmission standard 10Base-T; 100Base-TX
Transmission rate 100 MBit/s
Protocol TCP/IP; UDP; Modbus TCP; OPC UA; EtherNet/IP
Note on interfaces
OPC UA Micro Embedded Device Server
USB
Transmission rate < 480 MBit/s
Version 2.0
Operating conditions
Ambient temperature [°C] -20...50
Note on ambient temperature
2000 m: -20…52 °C
3000 m: -20…47 °C
Storage temperature [°C] -30...80
Max. relative air humidity [%] 90; (non condensing)
Max. height above sea level [m] 2000
Protection IP 65; IP 67; (for inserted connectors with individually sealed cores and inserted M12 connectors or sealing caps: IP 67)
Pollution degree 2
Tests / approvals
EMC
UN/ECE-R10 noise emission and noise interference: 100 V/m
DIN EN 61000-6-2 ESD
DIN EN 61000-6-4 Burst
ISO 7637-2 pulse 1 severity level 4 / function state C (24 V)
ISO 7637-2 pulse 2a severity level 4 / function state A (24 V)
ISO 7637-2 pulse 2b severity level 4 / function state C (24 V)
ISO 7637-2 pulse 3a severity level 4 / function state A (24 V)
ISO 7637-2 pulse 3b severity level 4 / function state A (24 V)
ISO 7637-2 pulse 4 severity level 4 / function state A (24 V)
ISO 7637-2 pulse 5 severity level 3 / function state C (24 V)
ISO 7637-2 pulse 4 severity level 4 / function state A (12 V)
Continuous shock resistance
ISO 16750-3 30 g 6 ms / 24000 shocks
Fast temperature change
EN 60068-2-30 damp heat: cyclical 55 ° C upper temperature limit / 6 cycles
EN 60068-2-78 damp heat: constant 40 ° C 93 % rH / test period 21 days
Vibration resistance
ISO 16750-3 Test VII random, mounting place car body
EN 60068-2-6 Sinus 10...500 Hz / 10 cycles/axis, sine
Salt spray test
EN 60068-2-52 Salt spray severity level 3 / motor vehicle
Mechanical data
Weight [g] 1033
Type of mounting panel / surface
Dimensions [mm] 176.6 x 114.1 x 41
Materials diecast aluminium powder-coated
Information on service life
pushbuttons: 1000000 Betätigungen
navigation key with pushbutton: 1000000 Betätigungen
Display LED lifetime: > 50000 h
Displays / operating elements
Display
status LED 1 LED, RGB
Operating elements LED, RGB
Operating elements
4 Operating elements
1 navigation key with pushbutton
Display resolution 800 x 480
Display type colour display
Display size 5"
Aspect ratio 16:10
Display background illumination LED
Colour depth 18 Bit
Brightness [cd/m²] < 600; (adjustable: 0...100 %; In steps of: 1 %)
Contrast ratio 500:1
Hardware
Processor ARM Dual Core 64 Bit 800 MHz
Working memory 1 GByte RAM
Mass storage 2 GByte Flash
Data memories
Real-time clock yes; UTC, battery buffered
Remarks
Pack quantity 1 pcs.