- Products
- AC2501
AS-Interface ClassicLine module
AC2501
ClassicLine45 4DI FKT M12
AS-Interface ClassicLine module
AC2501
ClassicLine45 4DI FKT M12
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 250 |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 4 |
---|
Inputs
Number of digital inputs | 4 |
---|---|
Input circuit of digital inputs | PNP |
Sensor supply of the inputs | AS-i |
Power supply [V] | 18...30; (via flat cable) |
Max. total current rating of inputs [mA] | 200 |
Input current High [mA] | 6...10 |
Input current Low [mA] | 0...2 |
Switching level high [V] | > 11 |
Digital inputs protected against short circuits | yes |
Outputs
Electrical design | AS-i |
---|
Operating conditions
Ambient temperature [°C] | -25...50 | ||
---|---|---|---|
Note on ambient temperature |
|
||
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i version | 2.1 | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i addressing | IR addressing possible | |||||||||||||||||||||||||||||||||||
Extended addressing mode | no | |||||||||||||||||||||||||||||||||||
AS-i profile | S-0.F.E | |||||||||||||||||||||||||||||||||||
AS-i I/O configuration [hex] | 0 | |||||||||||||||||||||||||||||||||||
AS-i ID code [hex] | F.E | |||||||||||||||||||||||||||||||||||
Assignment of the parameter bits |
|
Mechanical data
Weight [g] | 107.7 |
---|---|
Type of mounting | AS-i interface to FC lower parts |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
|||||
---|---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
contact pins to module lower part, FK / PG: | |
Connector: M12; coding: A |