You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Industrial communication
  3. AS-Interface I/O modules
  4. Compact field modules with screw mounting CompactLine
  5. AC2457

AS-Interface CompactLine module

AC2457

CompactLM12 4DI-Y M12 IP67

AS-Interface CompactLine module

AC2457

CompactLM12 4DI-Y M12 IP67

  • Easy to mount and wire
  • High shock and vibration resistance thanks to full potting
  • Clearly visible powerful LEDs for displaying operation, function and error
  • High protection rating for the requirements of harsh industrial environments
  • Robust M12 connectors for connecting sensors and actuators
  • ce
  • ukca
  • asi
  • cul
Application
Application field installation
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 250
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4
Inputs
Number of digital inputs 4
Input circuit of digital inputs PNP; (type 2 according to IEC 61131-2)
Sensor supply of the inputs AS-i
Power supply [V] 20...30; (DC)
Max. total current rating of inputs [mA] 200
Input current limitation [mA] 15
Input current High [mA] 6...10
Input current Low [mA] 0...2
Switching level high [V] > 11
Digital inputs protected against short circuits yes
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -25...80
Max. relative air humidity [%] 90; (non condensing)
Max. height above sea level [m] 2000
Protection IP 67; (when flat cables are used E7400x / E7401x)
Tests / approvals
EMC
EN 61000-6-2
EN 62026-2
EN 50581
MTTF [years] 383
UL approval
power supply Class 2
AS-i classification
AS-i version 2.11; 3.0
AS-i addressing IR addressing possible
Extended addressing mode yes
AS-i master profile M2; M3; M4
AS-i profile S-0.A.E
AS-i I/O configuration [hex] 0
AS-i ID code [hex] A.E
AS-i certificate 40301
Assignment of the data bits
data bit D0 D1 D2 D3
input 1 2 3 4
socket I-1/2 I-1/2 I-2 I-3/4 I-3/4 I-4
pin 4 2 4 4 2 4
Mechanical data
Weight [g] 289.5
Type of mounting AS-i flat cables directly connectable
Materials PA; socket: brass nickel-plated; threaded inserts in the lower part: brass nickel-plated; O-ring: FKM; piercing contacts: CuSn6 nickel-plated and tin-plated
Displays / operating elements
Display
switching status LED, yellow I1...I4
operation LED, green AS-i
errors LED, red
Electrical connection
Module connection Flat cables
Accessories
Accessories (optional)
Stainless steel sleeve, for installation in case of high mechanical stress , E70402
Remarks
Remarks
Do not connect any of the following points to an external potential:
I-, I+, I1, I2, I3, I4
The connections are electrically connected with the AS-i cable.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 4 x M12; coding: A