You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. AC1155

AS-i RS485 gateway

AC1155

AS-i / RS-485 Gateway

AS-i RS485 gateway

AC1155

AS-i / RS-485 Gateway

Article no longer available - archive entry
  • ce
  • asib
Electrical data
Operating voltage [V] 19.5...31.6 DC
Max. current consumption from AS-i [mA] 100
Reverse polarity protection yes
Operating conditions
Ambient temperature [°C] 0...60
Protection IP 30
Tests / approvals
EMC
IEC 62026-2
AS-i classification
AS-i version 3.0
Extended addressing mode yes
AS-i profile S-B.A.5
AS-i I/O configuration [hex] B
AS-i ID code [hex] A.5
Mechanical data
Weight [g] 98.5
Type of mounting mounting on DIN rail
Dimensions [mm] 83 x 22 x 45
Materials PBT
Displays / operating elements
Display
operation LED, green
short circuit LED, red
Remarks
Pack quantity 1 pcs.