You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Accessories for AS-Interface
  4. Extensions, terminations and testing of the cable
  5. AC1145

AS-Interface diagnosis and analysis tool

AC1145

eAS-i Tester

AS-Interface diagnosis and analysis tool

AC1145

eAS-i Tester

  • Indication of all slaves on the bus
  • Reading and writing slave data and slave parameters
  • Local diagnosis of the AS-i network
  • User-friendly diagnosis and evaluation
  • ce
  • ukca
Application
Application Local diagnosis of the AS-i network; creation of test reports for AS-i networks; diagnosis and analysis tool for AS-i
Electrical data
Undervoltage monitoring yes
Operating conditions
Ambient temperature [°C] 0...55
Storage temperature [°C] -25...70
Tests / approvals
EMC
EN 50081-2
EN 61000-6-2
MTTF [years] 280
AS-i classification
AS-i version 2.1
Mechanical data
Weight [g] 346
Accessories
Items supplied
D-Sub data cable
software on CD
Remarks
Pack quantity 1 pcs.