You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Valve sensors
  4. Automation sets for valve actuators
  5. AC0023

AS-Interface automation set for pneumatic valve actuators

AC0023

Added Value package AS-i T5

AS-Interface automation set for pneumatic valve actuators

AC0023

Added Value package AS-i T5

  • Complete automation set for quick set-up
  • For monitoring valve positions
  • For reliable position feedback on valve actuators
  • With triggering and fault monitoring of the solenoid valve
  • Quick and secure mounting with only three screws
Product characteristics
Output function PNP
Sensing range [mm] 4
Electrical data
Max. current consumption from AS-i [mA] 160
Operating voltage AUX DC [V] 26.5...31.6; ("supply class 2" to cULus)
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 2; Number of digital outputs: 1
Inputs
Number of digital inputs 2
Outputs
Number of digital outputs 1
Output function PNP
Detection zone
Sensing range [mm] 4
AS-i classification
AS-i version 2.1
AS-i profile S-7.A.E
AS-i I/O configuration [hex] 7
AS-i ID code [hex] A.E
Mechanical data
Weight [g] 1098.5
Mounting non-flush mountable
Hole spacing [mm] 130
Shaft height of valve drive [mm] 30
Accessories
Items supplied
dual sensor for actuator feedback: 1, AC2316
Target pucks: 1, E17328
Flat cable insulation displacement connector: 1, E75471
solenoid valve: 1, Norgren Herion 2623079303602400
silencer: 2, 0014600
Connection cable: 1, E10818
Remarks
Pack quantity 1 pcs.