• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for Ethernet
  5. EVC917

Connection cable

EVC917

VSTAN040MSS0,25K04STAN040MSS

Connection cable

EVC917

VSTAN040MSS0,25K04STAN040MSS

  • High protection rating for the requirements of harsh industrial environments
  • Cable sheath made of halogen-free and flame-retardant material
  • With robust M12 connector Industrial Ethernet
  • Large operating temperature range and high protection rating
  • Good electromagnetic compatibility thanks to shielded cable
  • ce
  • ukca
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability
Design Ethernet cable, D-coded
Application Industrial Ethernet; CAT5/CAT5e; 100 Mbit/s; Industrial applications / factory automation
Free from silicone yes
Electrical data
Operating voltage [V] 30 AC / 60 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Ambient temperature (moving) [°C] -25...90
Protection IP 65; IP 67
Mechanical data
Weight [g] 78.8
Moulded-body material TPU
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 3 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, angled; coding: D; Moulded body: TPU, black; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm; Shielded connection cable: screen connected
Electrical connection
Connection Cable: 0.25 m, PUR, Halogen-free, green, Ø 6.5 mm, shielded; PROFINET Type C; 4 x 0.34 mm² (7 x Ø 0.25 mm )
Electrical connection - plug
Connector: 1 x M12, angled; coding: D; Moulded body: TPU, black; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm; Shielded connection cable: screen connected