Click to enlarge picture Catalog - Sensor Catalog for industrial automation (US) 2011
ifm's Sensor Catalog offers the best of ifm's component products in position sensors, fluid sensors, vision sensors, safety products and wiring solutions. Packaged 15 catalogs per box.

Request

Download (22.269 KB )
 

Click to enlarge picture 2012 - Catalog - Sensors for Food Automation
ifm's Food Automation Catalog offers position sensors, fluid sensors, vision sensors, safety products and wiring solutions for the food industry.

Request

Download (7.524 KB )
 

Click to enlarge picture 2012 - efector dualis Vision Sensors - reliable inspection in industrial automation (US)
Part verification for error-proofing and inspection. efector dualis Vision Sensors can solve a variety of error-proofing and inspection applications throughout the manufacturing process.

Request

Download (2.463 KB )
 

Click to enlarge picture 2012 - efector PMD - optical distance measurement sensor
The award-winning efector PMD laser sensor from ifm efector provides non-contact distance measurement with a 10-meter sensing range.


Download (859 KB )
 

Click to enlarge picture 2012 - Magnetic inductive proximity sensors (US)
ifm’s stainless steel magnetic sensors provide non-contact indication for position and speed applications. Full metal housing withstands mechanical damage from physical impact

Request

Download (311 KB )
 

Click to enlarge picture Absolute Rotary Encoders - 2010
Absolute encoders generate an absolute numerical value for linear or rotational movements. This value is available immediately after power is applied.


Download (275 KB )
 

Click to enlarge picture Compact Multi-Code Reader Brochure (USA) - 2009
The Multi-Code Reader provides reliable indication of data matrix and 1D codes.

Request

Download (996 KB )
 

Click to enlarge picture efector-v Sensors and Cordsets for Factory Automation (USA) - 2009
ifm offers a line of sensors and cordsets for factory automation that are designed and tested with a high level of automation to deliver performance, quality and value. Order by individual brochures.

Request

Download (2.018 KB )
 

Click to enlarge picture Guide to Photoelectric Sensors for Industrial Automation (US) 2011
6-page brochure that covers ifm's range of photoelectric sensors for industrial automation. Products include mini rectangulars, M12 and M18 tubulars, large rectangulars, distance measurement, fiber optic systems and application specific.

Request

Download (911 KB )
 

Click to enlarge picture Incremental Rotary Encoders - 2010
Incremental encoders are used wherever linear or rotational movements need to be evaluated. They generate a precisely defined number of pulses per revolution.


Download (377 KB )
 

Click to enlarge picture IP69K Safety Light Curtains and Light Grids 2011
Ifm's line of safety light curtains and grids are rated IP69K for food and beverage applications. Housed in a robust PMMA transparent tubing, light curtains and grids are resistant to high pressure cleaning and steam


Download (294 KB )
 

Click to enlarge picture O1D Series Cooling Box (US) 2011
ifm's Cooling and Protection box can be used in high temperature applications such as the steel industry. The box protects the sensor up to temperatures of 180°.


Download (284 KB )
 

Click to enlarge picture O3D Image Sensing with Smart Pixel Technology (USA) - 2009
The 3D Image Sensor is the first industrial sensor that can detect objects in three dimensions - shape, size and volume.


Download (820 KB )
 

Click to enlarge picture O5 Photoelectric Contrast Sensor - 2009
The ifm high performance O5 Photoelectric Contrast Sensor offers a variety of contrast sensing solutions for the packaging, assembly, material handling and printing industries.


Download (230 KB )
 

Click to enlarge picture O5 Series Color Sensor - 2010
High resolution O5 Series Color Sensor identifies objects by color in industrial automation applications. The sensor uses reliable RGB technology to provide high resolution detection of color in fast-moving applications.


Download (260 KB )
 

Click to enlarge picture OG BasicLine Photoelectrics - 2010
Compact OG BasicLine photoelectric sensors provide reliable position detection in a variety of applications such as conveying, packaging, robotics and material handling. With a great price/performance value, the OG BasicLine family meets the needs of industrial automation applications.


Download (314 KB )
 

Click to enlarge picture OG Photoelectrics for Washdown Applications - 2009
ifm OG Series photoelectric sensors are designed and tested to provide reliable position detection in extreme washdown conditions. The Ecolab-certified sensors are resistant to chemical solutions used in chemical and steam cleaning.


Download (2.494 KB )
 

Click to enlarge picture Optical Fork and Angle Sensors - 2009
ifm's new fork and angle sensors offer a reliable solution for a broad range of packaging and material handling applications.


Download (409 KB )
 

Click to enlarge picture Position sensors and object evaluation systems Catalog (USA) 2009
The 2009 edition of the Position Catalog includes the following product lines: position and capactive sensors, actuator sensors, photoelectrics, object evalution systems, speed monitors and cable assemblies.

Request

Download (9.979 KB )
 

Click to enlarge picture Robust Metal Face Sensors for Welding and Stamping Applications (USA) - 2008
ifm's metal face sensors are designed and tested to provide reliable position detection in the toughest welding and metal stamping applications. Stainless steel construction and a weld-slag resistant coating extend the sensor's life-in-application by a factor of 15 compared to plastic or teflon sensors. Order by individual brochures.

Request

Download (1.180 KB )
 

Click to enlarge picture Safety light curtains and light grids (US) 2011
ifm's safety light curtains and grids provide an optical solution for protecting machines, work areas and plant personnel. Unlike mechanical options such as safety gates and pull-back restraints, ifm's hands-free solution eliminates excessive handling when entering hazardous areas and using equipment.


Download (714 KB )
 

Click to enlarge picture Stainless Steel Metal Face Inductive Sensors for Food and Beverage (USA) - 2008
ifm's stainless steel metal face sensors are designed and tested to provide reliable position detection in extreme environments found in food and beverage applications. the sensor's 316 stainless steel housing is chemically-compatible with industrial cleaning solutions and will not corrode.


Download (375 KB )