- Products
- Connection technology
- Wirable
- Female field wirables for energy supply for field modules
- E18520
Female wirable connectors
E18520
SDOGH040MSSFKPG-T
Female wirable connectors
E18520
SDOGH040MSSFKPG-T
- Gold-plated contacts for reliable electrical connections
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Safe cable connection with screw terminals
Application
System | Free from silicone; gold-plated contacts |
---|---|
Design | Powerkabel, T-coded |
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 60 DC |
---|---|
Max. current load total [A] | 12; (when using conductors with 1.5 mm²) |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 29.03 |
---|---|
Molded-body material | PA |
Material nut | diecast zinc |
Sealing material | NBR |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
screw terminals: 0.75...1.5 mm²; Cable sheath: Ø 8...10 mm |
Electrical connection - Socket
Connection | Connector: 1 x M12, straight; coding: T; Moulded body: PA; Locking: diecast zinc; sealing: NBR; Contacts: gold-plated; Tightening torque: 0.4 Nm |
---|