Female cordset
E18516
ADOGH040ZDS0020H04
Female cordset
E18516
ADOGH040ZDS0020H04
Application
System | gold-plated contacts |
---|---|
Design | Power cable, T-coded |
Electrical data
Operating voltage [V] | < 60 AC |
---|---|
Max. current load total [A] | 12 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 2081.08 |
---|---|
Dimensions [mm] | 15.4 x 15.4 x 52.8 |
Material | TPU (urethane) |
Molded-body material | TPU (urethane) |
Material nut | diecast zinc, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 20 m, PUR, black, Ø 8 mm; 4 x 1.5 mm² |
Electrical connection - Socket
Connection | Connector: 1 x M12, straight; coding: T; Moulded body: TPU (urethane); Locking: diecast zinc, nickel-plated; Contacts: gold-plated |
---|