- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting accessories for cylinder sensors
- E11819
Fixing strap for smooth body cylinders
E11819
FIXING STRAP CLEAN-LINE CYL
Fixing strap for smooth body cylinders
E11819
FIXING STRAP CLEAN-LINE CYL
- For the adaptation of cylinder sensors to clean line cylinders
- Low height due to a perfectly adapted mechanical solution
- Protected position of the sensor in the adapter
- Easy, quick and secure mounting
Application
Design | for types MKT |
---|
Mechanical data
Weight [g] | 7.4 |
---|---|
Dimensions [mm] | Ø 40 |
Material | Adapter: PA; fixing strap: stainless steel (1.4305 / 303) |
Piston diameter [mm] | 40 |
Clamping range [mm] | 38...49 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|