• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for cylinder sensors
  5. E12375

Mounting adapter for Pneumax pneumatic cylinders

E12375

ADAPT FOR PNEUMAX SERIE 1500

Mounting adapter for Pneumax pneumatic cylinders

E12375

ADAPT FOR PNEUMAX SERIE 1500

  • For the adaptation of cylinder sensors to cylinders with manufacturer-specific slot
  • Low height due to a perfectly adapted mechanical solution
  • Protected position of the sensor in the adapter
  • Easy, quick and secure mounting
  • Robust metal design for use in harsh industrial environments
Application
Design for types MKT / MRT
Mechanical data
Weight [g] 4.9
Type of mounting for series: Pneumax 1500
Materials aluminium
Remarks
Pack quantity 1 pcs.