You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Ultrasonic sensors
  4. All ultrasonic sensors
  5. UGT512

Ultrasonic sensor

UGT512

UGA02200GOKG/IO-LINK/US

Ultrasonic sensor

UGT512

UGA02200GOKG/IO-LINK/US

  • Very large detection range
  • Intuitive setting of the detection range via pushbutton or IO-Link
  • Clearly visible LED for indicating switching status and echo
  • Output function normally open / normally closed programmable
  • Non-contact detection independent of colour, transparency or surface characteristics of the object
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Electrical design PNP
Output function normally open / normally closed; (parameterisable)
Sensing range [mm] 200...2200; (Target: 200 x 200 mm)
Communication interface IO-Link
Housing threaded type
Dimensions [mm] M18 x 1 / L = 97.5
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Current consumption [mA] 55
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 0.3
Converter frequency [kHz] 200
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Electrical design PNP
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.2
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 2
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 200...2200; (Target: 200 x 200 mm)
Blind zone [mm] 200
Angle of aperture cylindrical [°] 14; (±2)
Max. deviation from the 90° angle sensor/object [°] ± 4
Accuracy / deviations
Temperature compensation yes
Hysteresis [%] < 2
Switch point drift [%] -2...2
Repeatability 1 %
Resolution [mm] 1
Notes on the accuracy / deviation The indicated values are reached after a warm-up time of min. 20 minutes
Software / programming
Parameter setting options hysteresis / window; second switch point; Switch-on and switch-off delay; switch-on operations; Teach function; light-on/dark-on mode
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Device Identification; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Process Data Variable; Device Diagnosis; Teach Channel
SIO mode yes
Required master port type A
Min. process cycle time [ms] 3.2
IO-Link process data (cyclical)
function bit length
process value 16
device status 4
binary switching information 2
IO-Link functions (acyclical) application specific tag; operating hours counter
Supported DeviceIDs
Type of operation DeviceID
default 701
Note
For further information please see the IODD PDF file under "Downloads"
Operating conditions
Ambient temperature [°C] -20...70
Storage temperature [°C] -30...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 3 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 3 V
EN 55011 Class A
Vibration resistance
EN 60068-2-6 Fc (10-55) Hz 1 mm amplitude, oscillation period 5 min., 30 min. per axis at resonance or 55 Hz
Shock resistance
EN 60068-2-27 Ea 30 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
MTTF [years] 138
UL approval
Ta -20...70 °C
power supply Class 2
File number UL E174191
Mechanical data
Weight [g] 102
Housing threaded type
Dimensions [mm] M18 x 1 / L = 97.5
Thread designation M18 x 1
Materials stainless steel (316L/1.4404); PA; epoxy glass ceramics
Tightening torque [Nm] 50
Displays / operating elements
Display
switching status 2 x LED, yellow
echo 1 x LED, green
Teach function yes
Accessories
Items supplied
lock nuts: 2, stainless steel
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
1: distance
2: Detection zone
3: switch-on/switch-off graph
4: Target 200 x 200 mm
5: 50% of the target in the detection zone
6: switch point