You probably do not come from: Vietnam. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Sensors with temperature pick-up and display
  5. TN2303

Temperature sensor with display

TN2303

TN-030KLBN12-MFRKG/US/

Temperature sensor with display

TN2303

TN-030KLBN12-MFRKG/US/

  • Very large temperature evaluation range
  • With switching output, analogue signal and IO-Link
  • Intuitive and user-friendly 3-pushbutton control
  • Red/green display for clear identification of the acceptable range
  • Clearly visible LEDs for switching status indication
  • Convenient operation via buttons or parameter setting via IO-Link
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Measuring range
-50...150 °C -58...302 °F
Communication interface IO-Link
Process connection threaded connection 1/2" NPT
Installation length EL [mm] 30
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000; (to DIN EN 60751, class A)
Media liquids and gases
Pressure rating [bar] 300
Electrical data
Operating voltage [V] 18...32 DC; ("supply class 2" to cULus)
Current consumption [mA] < 50
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 1
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; IO-Link; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 500
Analogue voltage output [V] 0...10
Min. load resistance [Ω] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
-50...150 °C -58...302 °F
Factory setting 0...300 °F
Set point SP
-49.8...150 °C -57.6...302 °F
Reset point rP
-50...149.8 °C -58...301.6 °F
Analogue start point
-50...145 °C -58...293 °F
Analogue end point
-45...150 °C -49...302 °F
In steps of
0.1 °C 0.1 °F
Resolution
Resolution of switching output [K] 0.1
Resolution of analogue output [K] current output: MS / 4096; voltage output: MS / 3561
Resolution of display [K] 0.1
Accuracy / deviations
Switch point accuracy [K] ± 0,3 + (± 0,1 % MS)
Precision analogue output [K] ± 0,3 + (± 0,1 % MS)
Display accuracy [K] ± 0,3 + (± 0,1 % MS)
Temperature coefficient [% of the span / 10 K] 0,1; (in case of deviation from the reference condition 25 ± 5 °C)
Response times
Dynamic response T05 / T09 [s] 1 / 3; (to DIN EN 60751)
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switching logic; switch-on/switch-off delay; Damping; Display unit; current/voltage output
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 207
UL approval
UL Approval no. K015
Mechanical data
Weight [g] 226
Materials stainless steel (316L/1.4404); PBT+PC-GF30; PBT-GF20; PC
Materials (wetted parts) stainless steel (316L/1.4404)
Process connection threaded connection 1/2" NPT
Installation length EL [mm] 30
Displays / operating elements
Display
Display unit 2 x LED, green
switching status 2 x LED, yellow
measured values alphanumeric display, red/green 4-digit
Remarks
Remarks
MS = set measuring span
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated